1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm (Part Number)

ICR INDEXABLE TOOLS

SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 12,516.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining Diameter: 6.0 mm to 32.9 mm

 
Part Number
DCN09002712A3D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Work Material Overall Length (L)
(mm)
Link Model Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Compatible Head 2

฿ 12,516.00

฿ 11,514.72

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 9.0~9.427General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○]87.8A2742.8451216DCN 090-027-12A-3D9Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP090~094

Loading...

  1. 1

Basic Information

Link Model End Mill Link Coating Presence None Oil-Hole Presence None
Processing Depth 3XD Parts Series SUMOCHAM (Head replaceable type drill body) Name DCN-3D

Please check the type/dimensions/specifications of the part DCN09002712A3D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-3D, Machining Diameter 6.0 mm–32.9 mm series.

Products with similar specification

Part Number
DCN07502312A3D
DCN08002412A3D
DCN08502512A3D
DCN09502912A3D
DCN10003016A3D
DCN10503216A3D
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Work Material Overall Length (L)
(mm)
Link Model Size L
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Compatible Head 2

฿ 13,596.00

1 Piece(s) 19 Day(s) 7.5~7.923Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]80.6A2335.6451216DCN 075-023-12A-3D7Detachable Key: K DCN 6-9.99ICP/M/K/N,ICF075~079

฿ 12,516.00

1 Piece(s) 15 Day(s) 8.0~8.424Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]84.4A2439.4451216DCN 080-024-12A-3D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP080~084

฿ 12,516.00

1 Piece(s) 40 Day(s) 8.5~8.925Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]85.9A2540.9451216DCN 085-025-12A-3D8Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP085~089

฿ 12,516.00

1 Piece(s) 40 Day(s) 9.5~9.929Aluminum[◯] / Cast Iron[◯] / Titanium[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]89.3A2944.3451216DCN 095-029-12A-3D9Detachable Key: K DCN 6-9.99ICP/M/K/N,FCP,ICF095~099

฿ 13,593.00

1 Piece(s) 15 Day(s) 10.0~10.430Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]94.2A3046.2481620DCN 100-030-16A-3D10Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP100~104

฿ 13,593.00

1 Piece(s) 40 Day(s) 10.5~10.932Aluminum[◯] / Cast Iron[◯] / Heat-Treated Steel[◯] / General Steel[◯] / Stainless Steel[◯]95.7A3247.7481620DCN 105-032-16A-3D10Detachable Key: K DCN 10-13.99ICP/M/K/N,FCP105~109