(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining Diameter: 12.0 mm to 25.9 mm
Turning Diameter φd(mm) | 18.0~18.9 | Groove Length (ℓ)(mm) | 216 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum |
---|---|---|---|---|---|
Overall Length (L)(mm) | 308 | Link Model | End Mill Link | Coating Presence | None |
Oil-Hole Presence | None | Link Model | R | Processing Depth | 12XD |
Size L1(mm) | 252 | Size L2(mm) | 56 | Dimension φd(mm) | 25 |
Dimension φd1(mm) | 32 | Merchandise Name | DCN 180-216-25R-12D | Parts Series | SUMOCHAM (Head replaceable type drill body) |
Name | DCN-12D | Dimension φPd(mm) | 18 | Accessories | K DCN 18-21.99 |
Compatible Head 1 | ICP/M/K/N,FCP | Compatible Head 2 | 180~189 |
Please check the type/dimensions/specifications of the part DCN18021625R12D in the SUMOCHAM (Head Replacement Type Drill Body) DCN-12D, Machining Diameter 12.0 mm–25.9 mm series.
How can we improve?
How can we improve?