(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
90° face mill for 18 mm cutting edge insert.
Shape (First Character in Model Number) | Others | Detail Type | P290 FPW (mm specification ) | Dimension φD(mm) | 50 |
---|---|---|---|---|---|
Weight(g) | 330 | Dimension φd(mm) | 22.0 | Dimension α°(mm) | 1.0° |
Dimension φD3(mm) | 45 | Size H(mm) | 40 | Number of Flutes | 5 |
Screw | SR 14-544/S | Torx blade + Handle | BLD T15/M7+SW6-T | Shell Lock Screw | SR M10X25 DIN912 |
Applicable Tip | P290 ACKT 1806...P290 ACCT 1806... | Arbor Style | A | Features | Utilizes a unique serrated cutting edge for the 90° lead. Chips are cut finely to protect against discharge cutting making it applicable to machining operations such as 18 mm deep cutting and long protrusions |
Use | Planing / Shoulder Cutting / Grooving / Oblique Sinking |
Please check the type/dimensions/specifications of the part P290FPWD050052218 in the Shred Mill P290 Face Mill series.
How can we improve?
How can we improve?