1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shred Mill P290 18 mm Serration Cutting Edge, Single Side 2 Corner Use Tip

Shred Mill P290 18 mm Serration Cutting Edge, Single Side 2 Corner Use Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 737.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

18 mm serration cutting edge, insert with 2 corners on one side.
[Work Material]Stainless steel / heat resistant alloy, titanium alloy

 
Part Number
P290ACKT1806PDRFWIC330
P290ACKT1806PDRFWIC830
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial

฿ 737.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) IC330

฿ 737.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s) IC830

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) L (Rectangular) Work Material Stainless Steel / Heat-Resistant Alloy, Titanium Alloy No. of Usable Corners 2
Detail Type P290 ACKT 1806: (Corner Radius when Programming) Size D(mm) 10.7 Dimension s(mm) 6
Dimension r(mm) 1.2 Dimension f(mm) 2 Size L(mm) 18.5
Features Tough material and new AlTiN PVD coating. Good cut fragment removal. Ideal for stainless steel, heat-resistant alloys, steel allows, and other milling. Also ideal for disconnection and heavy cutting.