1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shred Mill (8R series) Tip

Shred Mill (8R series) Tip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 672.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a shred mill-compatible milling insert.
[Work Material]Stainless steel / cast iron / heat resistant alloy, titanium alloy / high hardness material

 
Part Number
RCMT1607FWF20IC908
RCMT1607FWF20IC928
RCMT1607FWIC908
RCMT1607FWT20IC908
RCMT1607FWT20IC928
RCMW1607MOIC908
RCMW1607TFPWIC908
RCMW1607TFWIC908
RCMW1607TFWIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Detail Type Machining​Type Material Features

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMT16…FMedium grindingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / High-Hardness MaterialRCMT16…FMedium grindingIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMT16…-FWMedium grindingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMT16…Heavy cuttingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialRCMT16…Heavy cuttingIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 672.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMW16…-MOHeavy cuttingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMW16…Medium grindingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness MaterialRCMW16…-FWHeavy cuttingIC908Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed.

฿ 725.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) Stainless Steel / High-Hardness MaterialRCMW16…Heavy cuttingIC928TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle C (7°) Size D(mm) 16
Dimension s(mm) 5 Dimension s1(mm) 7.9 Use Shoulder Grinding/Trenching/Angular Fluting/Pocket/Horizontal Surface Grinding