1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Shred mill (6R series) chip RCCW

ICR MILLING CHIP

Shred mill (6R series) chip RCCW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 567.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A tip for roughing cutters and thread mills that breaks chips and realizes good chip discharge performance even with deep hole drilling.

 
Part Number
RCCW1206MOIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 567.00

ICR MILLING CHIP 10 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle C (7°) Work Material Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material
Detail Type RCCW 12… Size D(mm) 12 Dimension s(mm) 4
Machining​Type Medium grinding Material IC908 Dimension s1(mm) 6.4
Features Ultra-fine particulate carbide with TiAlN coating. High plastic distortion resistance. Medium feed, medium cutting speed. Use Shoulder Grinding/Trenching/Angular Fluting/Pocket/Horizontal Surface Grinding

Please check the type/dimensions/specifications of the part RCCW1206MOIC908 in the Shred mill (6R series) chip RCCW series.