1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shred mill (10R series) chip RCMT/RCMW-FW (Part Number)

ICR MILLING CHIP

Shred mill (10R series) chip RCMT/RCMW-FW
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,012.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert supporting thread milling.

 
Part Number
RCMT2009FWIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,012.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) R (Round) Clearance Angle C (7°) Work Material Stainless Steel / High-Hardness Material
Detail Type RCMT20… Size D(mm) 20 Dimension s(mm) 6
Machining​Type Heavy cutting Material IC928 Dimension s1(mm) 9.4
Features TiAlN PVD coating on tough welding-base material. High blade tip strength. Use Shoulder Grinding/Trenching/Angular Fluting/Pocket/Horizontal Surface Grinding

Please check the type/dimensions/specifications of the part RCMT2009FWIC928 in the Shred mill (10R series) chip RCMT/RCMW-FW series.