1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Click fit, base unit

ICR MILIING ARBOR

Click fit, base unit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,650.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A newly envisioned combination type holder system.

 
Part Number
BT50CF4S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,650.00

ICR MILIING ARBOR 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type # BT50
Tool Type End Mill / Face Mill Holder Length L(mm) 63 Nozzle Type Connector
Detailed Type BT-CF4 Dimension φD(mm) 44.5 Size L1(mm) 25
Dimension φd(mm) CF4 Size G M24 Screw SCREW M16X1.5 FOR CF4
Hexagon Wrench WRENCH HW8 200X36 DIN911 Removal Wrench WRENCH REAL C.F M8 O-Ring O RING 3 ID15
Taper 50

Please check the type/dimensions/specifications of the part BT50CF4S in the Click fit, base unit series.