(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A newly envisioned combination type holder system.
Product Classification | Accessories | Applicable Machine Tool (Body) | Machining Center | Tool Type | End Mill / Face Mill |
---|---|---|---|---|---|
Holder Length L(mm) | 60 | Nozzle Type | Connector | Detailed Type | ST-CF4 straight shank |
Dimension φd1(mm) | 25 | Dimension φD(mm) | 44 | Size L1(mm) | 80 |
Dimension φd(mm) | CF4 | Screw | SCREW M16X1.5 FOR CF4 | Hexagon Wrench | WRENCH HW8 200X36 DIN911 |
Removal Wrench | WRENCH REAL C.F M8 | O-Ring | O RING 3 ID15 |
How can we improve?
How can we improve?