1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cam Mill (Multipurpose Milling Tool)

Cam Mill (Multipurpose Milling Tool)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 499.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports various work materials, enabling a long tool life and stable machining.

 
Part Number
O45MT050505RMIC328
O45MT050505RMIC910
O45MT050505RMIC928
O45MT050505RMIC950
R90MT1205RMIC328
R90MT1205RMIC928
S45MT1106APNIC328
S90MT1106PCRIC328
S90MT1106PCRIC928
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape (First Character in Model Number) Work Material No. of Usable Corners Detail Type Size D
(mm)
Dimension s
(mm)
Accuracy Symbol Slot Symbol Supplement Symbol Material Dimension r
(mm)
Dimension f
(mm)
Dimension ap
(mm)
Dimension ap1
(mm)
Features

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 15 Day(s) O (Octagonal)Stainless Steel / High-Hardness Material8O45MT11.545---IC3280.51.23.38.1Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Cast Iron / High-Hardness Material8O45MT11.545---IC9100.51.23.38.1TiAlN PVD coating, excellent abrasion resistance.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Stainless Steel / High-Hardness Material8O45MT11.545---IC9280.51.23.38.1TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 585.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) O (Octagonal)Steel / High-Hardness Material8O45MT11.545---IC9500.51.23.38.1TiAlN PVD coating, excellent abrasion resistance.

฿ 499.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) R (Round)Stainless Steel / High-Hardness Material-R90MT125MTRMIC328----Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 499.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) R (Round)Stainless Steel / High-Hardness Material-R90MT125MTRMIC928----TiAlN PVD coating on tough welding-base material. High blade tip strength.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) S (Square)Stainless Steel / High-Hardness Material4S45MT11.806---IC3280.782.395.2-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) S (Square)Stainless Steel / High-Hardness Material4S90MT10.96---IC3280.81.38.7-Ultra-strong base material and TiCN PVD coating for excellent strong blade. For low to medium cutting speed. High tipping resistance.

฿ 560.00

ICR MILLING CHIP 10 Piece(s) 40 Day(s) S (Square)Stainless Steel / High-Hardness Material4S90MT10.96---IC9280.81.38.7-TiAlN PVD coating on tough welding-base material. High blade tip strength.

Loading...

  1. 1