(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Machining Diameter: 10.0 to 25.9
Part Number |
---|
DCM10008016A8D |
DCM11008816A8D |
DCM13010416A8D |
DCM14011216A8D |
DCM16012820A8D |
DCM17013620A8D |
DCM19015225A8D |
DCM21016825A8D |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Turning Diameter φd (mm) | Groove Length (ℓ) (mm) | Overall Length (L) (mm) | Size L1 (mm) | Size L2 (mm) | Dimension φd (mm) | Dimension φd1 (mm) | Merchandise Name | Dimension φPd (mm) | Accessories | Compatible Head 1 | Option | Center Drilling |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 18,435.00 ฿ 16,960.20 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 10.0~10.9 | 80 | 142 | 94 | 48 | 16 | 20 | DCM 100-080-16A-8D | 10 | K DCM-10 | IDI 100~109 | TK DCM-10 | DCM 100-030-16A-3D | ||
฿ 18,435.00 ฿ 16,960.20 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 11.0~11.9 | 88 | 151.1 | 103.1 | 48 | 16 | 20 | DCM 110-088-16A-8D | 11 | K DCM-11 | IDI 110~119 | TK DCM-11 | DCM 110-033-16A-3D | ||
฿ 18,435.00 ฿ 16,960.20 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 13.0~13.9 | 104 | 168.4 | 120.4 | 48 | 16 | 20 | DCM 130-104-16A-8D | 13 | K DCM-13 | IDI 130~139 | TK DCM-13 | DCM 130-039-16A-3D | ||
฿ 18,435.00 ฿ 16,960.20 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 14.0~14.9 | 112 | 176.6 | 128.6 | 48 | 16 | 20 | DCM 140-112-16A-8D | 14 | K DCM-14 | IDI 140~149 | TK DCM-14 | DCM 140-042-16A-3D | ||
฿ 19,367.00 ฿ 17,817.64 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 16.0~16.9 | 128 | 195 | 145.0 | 50 | 20 | 25 | DCM 160-128-20A-8D | 16 | K DCM-16 | IDI 160~169 | TK DCM-16 | DCM 160-048-20A-3D | ||
฿ 19,367.00 ฿ 17,817.64 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 17.0~17.9 | 136 | 209.1 | 159.1 | 50 | 20 | 25 | DCM 170-136-20A-8D | 17 | K DCM-17 | IDI 170~179 | TK DCM-17 | DCM 170-051-20A-3D | ||
฿ 21,269.00 ฿ 19,567.48 | ICR INDEXABLE TOOLS | 1 Piece(s) | 40 Day(s) | 19.0~19.9 | 152 | 233.6 | 177.6 | 56 | 25 | 32 | DCM 190-152-25A-8D | 19 | K DCM-19 | IDI 190~199 | TK DCM-19 | DCM 190-057-25A-3D | ||
฿ 22,344.00 ฿ 20,556.48 | ICR INDEXABLE TOOLS | 1 Piece(s) | 15 Day(s) | 21.0~21.9 | 168 | 252.2 | 196.2 | 56 | 25 | 32 | DCM 210-168-25A-8D | 21 | K DCM-21 | IDI 210~219 | TK DCM-21 | DCM 210-063-25A-3D |
Loading...
Work Material | General Steel / Heat-Treated Steel / Cast Iron | Link Model | End Mill Link | Coating Presence | None |
---|---|---|---|---|---|
Oil-Hole Presence | Included | Detail Type | Machining Depth : 8XD | Processing Depth | 8XD |
Parts Series | Cam Drill (Head Replaceable Drill Body) | Name | DCM-8D (Machining diameter 10.0-25.9) |
How can we improve?
How can we improve?