1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Drill (Replaceable-Head Drill Body) DCM-5D Processing Diameter 7.5 mm–25.9 mm (Part Number)

Cam Drill (Replaceable-Head Drill Body) DCM-5D Processing Diameter 7.5 mm–25.9 mm
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,987.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machining Diameter: 7.5 mm to 25.9 mm

 
Part Number
DCM08004012A5DSALE
DCM08504212A5DSALE
DCM10005016A5DSALE
DCM11005516A5DSALE
DCM12006016A5DSALE
DCM13006516A5DSALE
DCM14007016A5DSALE
DCM18009025A5DSALE
DCM20010025A5DSALE
DCM21010525A5DSALE
DCM24012025A5DSALE
DCM25012525A5DSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Overall Length (L)
(mm)
Size L1
(mm)
Size L2
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Merchandise Name Dimension φPd
(mm)
Accessories Compatible Head 1 Option

฿ 13,987.00

฿ 12,868.04

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 8.0~8.4409651.0451216DCM 080-040-12A-5D8KDCM-8IDI 080~084TKDCM-8

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 8.5~8.9429954.0451216DCM 085-042-12A-5D8KDCM-8IDI 085~089TKDCM-8

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 10.0~10.45011264.0481620DCM 100-050-16A-5D10KDCM-10IDI 100~104TKDCM-10

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 11.0~11.455118.170.1481620DCM 110-055-16A-5D11KDCM-11IDI 110~114TKDCM-11

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 12.0~12.460124.276.2481620DCM 120-060-16A-5D12KDCM-12IDI 120~124TKDCM-12

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 13.0~13.465130.582.5481620DCM 130-065-16A-5D13KDCM-13IDI 130~134TKDCM-13

฿ 15,208.00

฿ 13,991.36

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 14.0~14.470137.289.2481620DCM 140-070-16A-5D14KDCM-14IDI 140~144TKDCM-14

฿ 17,538.00

฿ 16,134.96

ICR INDEXABLE TOOLS 1 Piece(s) 15 Day(s) 18.0~18.990170.3114.3562532DCM 180-090-25A-5D18KDCM-18IDI 180~189TKDCM-18

฿ 16,390.00

฿ 15,078.80

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 20.0~20.9100183127562532DCM 200-100-25A-5D20KDCM-20IDI 200~209TKDCM-20

฿ 17,538.00

฿ 16,134.96

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 21.0~21.9105188.8132.8562532DCM 210-105-25A-5D21KDCM-21IDI 210~219TKDCM-21

฿ 21,806.00

฿ 20,061.52

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 24.0~24.9120207.6151.6562532DCM 240-120-25A-5D24KDCM-24IDI 240~249TKDCM-24

฿ 24,425.00

฿ 22,471.00

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s) 25.0~25.9125215159562532DCM 250-125-25A-5D25KDCM-25IDI 250~259TKDCM-25

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / Cast Iron Link Model End Mill Link Coating Presence None
Oil-Hole Presence Included Detail Type Machining Depth : 5XD Processing Depth 5XD
Parts Series Cam Drill (Head Replaceable Drill Body) Name DCM-3D、DCM-5D