1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CAM Drill (For Screw Hole Preparation) Tip for Prethread

ICR INDEXABLE TOOLS

CAM Drill (For Screw Hole Preparation) Tip for Prethread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Chamfering tip for screw pilot hole drilling.

 
Part Number
AOMT06020445DTIC508
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 395.00

ICR INDEXABLE TOOLS 10 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Use Chamfering / Horizontal / Drilling Point Angle(θ) 45 Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Single Blade / Double Blade Single Blade Tool Material Type Carbide Coating Presence Included
Coating Type Others PVD Coating IC508 Size D(mm) 4.5
Size L(mm) 5.66 寸法S1(mm) 2.16 寸法S1(mm) 1.96
α° 45.5°

Please check the type/dimensions/specifications of the part AOMT06020445DTIC508 in the CAM Drill (For Screw Hole Preparation) Tip for Prethread series.