1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Drill (For Drilling Pilot Holes) PRETHREAD (Part Number)

ICR INDEXABLE TOOLS

Cam Drill (For Drilling Pilot Holes) PRETHREAD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,951.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is possible to adjust the protruding section of the drill with the stopper screw.

 
Part Number
DCT08502614BM10 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,951.00

฿ 12,834.92

ICR INDEXABLE TOOLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Turning Diameter φd(mm) 8.5(M10) Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium Overall Length (L)(mm) 91.5
Link Model End Mill Link Coating Presence None Oil-Hole Presence Included
Detail Type DCT(M8-M24) Size L1(mm) 26 Size L2(mm) 28.9
Dimension φd(mm) 14 Dimension φd1(mm) 14.0 Merchandise Name DCT 085-026-14B-M10
Parts Series Cam Drill (For Screw Pilot Hole Drilling) Name DCT(M8-M24) Accessories K DCM-8
Option TK DCM-8 Dimension L3 46.5 LK 45
IDI Chip Diameter Range 8.3-8.9 Beveling Tip AOMT

Please check the type/dimensions/specifications of the part DCT08502614BM10 in the Cam Drill (For Drilling Pilot Holes) PRETHREAD series.