1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Groove Tip GIQR / L-R (for Full R Groove, Copying)

Cam Groove Tip GIQR / L-R (for Full R Groove, Copying)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,099.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full Radius Groove, for Profiling

 
Part Number
GIQL82.00R100IC528
GIQR81.20R060IC528
GIQR82.00R100IC528
GIQR111.20R060IC528
GIQR111.80R090IC528
GIQR112.00R100IC528
GIQR113.00R150IC528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / Tmax
(mm)
Dimension / L
(mm)
Dimension / Dmin
(φ (mm))
Dimension / F
(mm)

฿ 1,099.49

ICR INSERTS 10 Piece(s) 5 Day(s) Left Handed2.0(±0.02)GIQL-R1.00(±0.03)1.57.7884.8

฿ 1,329.00

ICR INSERTS 10 Piece(s) 40 Day(s) Right Handed1.2(±0.02)GIQR-R0.60(±0.03)1.57.7884.8

฿ 1,329.00

ICR INSERTS 10 Piece(s) 40 Day(s) Right Handed2.0(±0.02)GIQR-R1.00(±0.03)1.57.7884.8

฿ 1,348.00

ICR INSERTS 10 Piece(s) 15 Day(s) Right Handed1.2(±0.02)GIQR-R0.60(±0.03)2.310.68116.7

฿ 1,115.18

ICR INSERTS 10 Piece(s) 5 Day(s) Right Handed1.8(±0.02)GIQR-R0.90(±0.03)2.310.68116.7

฿ 1,348.00

ICR INSERTS 10 Piece(s) 40 Day(s) Right Handed2.0(±0.02)GIQR-R1.00(±0.03)2.310.68116.7

฿ 1,348.00

ICR INSERTS 10 Piece(s) 15 Day(s) Right Handed3.0(±0.02)GIQR-R1.50(±0.03)2.310.68116.7

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 1
Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Nose R Others
Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Material IC528 Type PVD Coating