(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For Grooving, Turning, and Profiling
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Dimension / Tmax (mm) | Dimension / L (mm) | Dimension / Dmin (φ (mm)) | Dimension / F (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,126.13 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Left Handed | Others | 1.40(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Left Handed | Others | 0.75(±0.02) | GIQL11 | 0.00(±0.03) | 1.5 | 10.68 | 11 | 6.7 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Left Handed | Others | 2.00(±0.02) | GIQL11 | 0.10(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,412.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 3.00(±0.02) | GIQR8 | 0.15(±0.03) | 1.6 | 7.60 | 7.8 | 4.6 | ||
฿ 1,586.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 2.50(±0.02) | GIQR8 | 0.15(±0.03) | 1.3 | 7.60 | 7.8 | 4.6 | ||
฿ 1,428.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 3.00(±0.02) | GIQR11 | 0.15(±0.03) | 2.5 | 10.70 | 11 | 6.7 | ||
฿ 1,602.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 2.50(±0.02) | GIQR11 | 0.15(±0.03) | 2.3 | 10.70 | 11 | 6.7 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 0.50(±0.02) | GIQR8 | 0.00(±0.03) | 0.7 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 0.75(±0.02) | GIQR8 | 0.00(±0.03) | 1.2 | 7.80 | 8 | 4.8 | ||
฿ 1,126.13 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 0.85(±0.02) | GIQR8 | 0.00(±0.03) | 1.2 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 0.95(±0.02) | GIQR8 | 0.00(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.00(±0.02) | GIQR8 | 0.00(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.04(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 1.20(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.40(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,021.10 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 1.47(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 1.50(±0.02) | GIQR8 | 0.05(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.70(±0.02) | GIQR8 | 0.10(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,021.10 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 1.96(±0.02) | GIQR8 | 0.10(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 2.00(±0.02) | GIQR8 | 0.10(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,232.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 2.22(±0.02) | GIQR8 | 0.10(±0.03) | 1.5 | 7.80 | 8 | 4.8 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 0.75(±0.02) | GIQR11 | 0.00(±0.03) | 1.5 | 10.68 | 11 | 6.7 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 0.85(±0.02) | GIQR11 | 0.00(±0.03) | 1.5 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 0.95(±0.02) | GIQR11 | 0.00(±0.03) | 1.8 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 1.04(±0.02) | GIQR11 | 0.05(±0.03) | 2 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.20(±0.02) | GIQR11 | 0.05(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 1.40(±0.02) | GIQR11 | 0.05(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 1.50(±0.02) | GIQR11 | 0.05(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | Others | 1.70(±0.02) | GIQR11 | 0.05(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,030.75 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 1.96(±0.02) | GIQR11 | 0.10(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | Others | 2.00(±0.02) | GIQR11 | 0.10(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 2.22(±0.02) | GIQR11 | 0.10(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,030.75 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | Others | 2.39(±0.02) | GIQR11 | 0.15(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,135.20 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | 0.2 | 2.47(±0.02) | GIQR11 | 0.20(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | Right Handed | 0.2 | 2.50(±0.02) | GIQR11 | 0.20(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,030.75 | ICR INSERTS | 10 Piece(s) | 5 Day(s) | Right Handed | 0.2 | 2.70(±0.02) | GIQR11 | 0.20(±0.03) | 2.3 | 10.68 | 11 | 6.7 | ||
฿ 1,241.00 | ICR INSERTS | 10 Piece(s) | 15 Day(s) | Right Handed | 0.2 | 3.00(±0.02) | GIQR11 | 0.20(±0.03) | 2.3 | 10.68 | 11 | 6.7 |
Loading...
Shape | Others | Use | Grooving / Parting | No. of Usable Corners | 1 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Outer Diameter / Inner Diameter (For Tapping) | Minor Diameter |
Material | IC528 | Type | PVD Coating |
How can we improve?
How can we improve?