1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cam Groove Tip GFQR-12 (for Edge Groove Machining) (GFQR121.000.05IC528)

ICR INSERTS

Cam Groove Tip GFQR-12 (for Edge Groove Machining) (GFQR121.000.05IC528)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For End Face Grooving

 
Part Number
GFQR121.000.05IC528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimension / Tmax
(mm)
Dimension / Dmin
(φ (mm))
Dimension / Dmax
(φ (mm))

฿ 1,686.00

ICR INSERTS 10 Piece(s) 40 Day(s) Others1.0(±0.02)0.051.512.016

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting No. of Usable Corners 1
Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Detail Type GFQR-12 (for end face groove machining) Material IC528
Type PVD Coating Dimension / φd(mm) 9

Please check the type/dimensions/specifications of the part GFQR121.000.05IC528 in the Cam Groove Tip GFQR-12 (for Edge Groove Machining) series.

Products with similar specification

Part Number
GFQR121.500.20IC528
GFQR122.000.20IC528
GFQR122.500.20IC528
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimension / Tmax
(mm)
Dimension / Dmin
(φ (mm))
Dimension / Dmax
(φ (mm))

฿ 1,731.00

10 Piece(s) 40 Day(s) 0.21.5(±0.02)0.22.512.017.0

฿ 1,731.00

5 Piece(s) 15 Day(s) 0.22.0(±0.02)0.2312.418.0

฿ 1,731.00

10 Piece(s) 40 Day(s) 0.22.5(±0.02)0.2313.019.0