(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]Carbide shank boring bar with non-ISO standard compatible insert shape for both right-handed and left-handed.
Applicable Tip Shape | Others | Minimum Processing Diameter | 8 | Use | Minor Diameter |
---|---|---|---|---|---|
Clamp Shape | Screw On | Protrusion Length (L/D) | 1.5 | Oil Hole Presence | None |
Detail Type | MGCH (Cam Group Carbide Shank Boring Bar) | Dimension F(mm) | 4.8 | Dimension φd1(mm) | 6 |
W Chip Width(mm) | 0.5-3.0 | Applicable Tip | GIQR/L 8… | Applicable Holders | PICCO...6-7 MG PCO...6 MG PCO...6-8 PICCO ACE...-6 |
Screw | SR-76-1499 (chips) | Torx Keys | T-8/5 |
How can we improve?
How can we improve?