(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]The holder is a common boring bar for right-handed and left-handed.
[Applications]It can be used for grooving with rotating tools such as MC.
Part Number |
---|
MG1208C16 |
MG1208C23 |
MG1211C25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Protrusion Length (L/D) | Size L1 (mm) | Dimension F (mm) | Dimension φd1 (mm) | Applicable Tip | Screw | Torx Keys |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,702.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 8 | 1.5 | 16 | 4.8 | 6 | GIQR/L 8-… | SR-76-1499 (Clamp) | T-8/5 | ||
฿ 9,702.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 8 | 1.5 | 23 | 4.8 | 6 | GIQR/L 8-… | SR-76-1499 (Clamp) | T-8/5 | ||
฿ 9,702.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 11 | 2.3 | 25 | 6.7 | 8 | GIQR/L 11-...※ | SR-M3.5-08134 (Clamp) | T-9/5 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Screw On |
---|---|---|---|---|---|
Overall Length L1 | 92 | Link Diameter | 12 | Oil Hole Presence | Included |
Detail Type | MG | Size H(mm) | 11 | W Chip Width(mm) | 0.5-3.0 |
How can we improve?
How can we improve?