1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut Grip Tip GEPI...UR/UL/UN (Peripheral Grinding Type Undercut Processing Tip) (Part Number)

Cut Grip Tip GEPI...UR/UL/UN (Peripheral Grinding Type Undercut Processing Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,732.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut Grip GEHSR / L-SL Series Tip

 
Part Number
GEPI2.001.00ULIC528
GEPI2.001.00URIC528
GEPI3.001.50UNIC528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Dimension / M
(mm)

฿ 1,732.00

ICR INSERTS 10 Piece(s) 40 Day(s) Left Handed2.00(±0.02)GEPI...UL (outer periphery grinding type recessed machining tip)1.0(±0.05)1.8

฿ 1,732.00

ICR INSERTS 10 Piece(s) 15 Day(s) Right Handed2.00(±0.02)GEPI...UR (outer periphery grinding type recessed machining tip)1.0(±0.05)1.8

฿ 1,776.00

ICR INSERTS 10 Piece(s) 40 Day(s) No Preferred Hand3.00(±0.02)GEPI...UN (outer periphery grinding type recessed machining tip)1.5(±0.05)2.2

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Nose R Others
Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Dimension / Tmax(mm) 2 Material IC528
Type PVD Coating