1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Tip GEPI...RX/LX (Peripheral Grinding Type Corner Processing Tip)

Cut Grip Tip GEPI...RX/LX (Peripheral Grinding Type Corner Processing Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,126.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut Grip GEHSR / L-SL Series Tip

 
Part Number
GEPI1.000.10LXIC528
GEPI1.000.10RXIC528
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPreferred Hand Detail Type

฿ 1,126.13

ICR INSERTS 10 Piece(s) 5 Day(s) Left HandedGEPI...LX (outer periphery grinding type end milling tip)

฿ 1,231.00

ICR INSERTS 10 Piece(s) 15 Day(s) Right HandedGEPI...RX (outer periphery grinding type end milling tip)

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Work Material Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Nose R Others
Outer Diameter / Inner Diameter (For Tapping) Minor Diameter Groove Width (For Grooving / Parting) 1.00(±0.02) Dimension / R(mm) 0.1(±0.03)
Dimension / Tmax(mm) 1.5 Material IC528 Type PVD Coating
Dimension / M(mm) 1.8