1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Tip GEPI (Peripheral Grinding Type Tip)

Cut Grip Tip GEPI (Peripheral Grinding Type Tip)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 799.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cut Grip GEHSR / L-SL Series Tip

 
Part Number
GEPI1.000.10IC08
GEPI1.000.10IC528
GEPI1.000.10IC908
GEPI1.040.00IC08
GEPI1.040.00IC528
GEPI1.040.00IC908
GEPI1.200.00IC08
GEPI1.200.00IC528
GEPI1.200.00IC908
GEPI1.250.10IC08
GEPI1.250.10IC528
GEPI1.250.10IC908
GEPI1.400.00IC08
GEPI1.400.00IC528
GEPI1.400.00IC908
GEPI1.470.00IC08
GEPI1.470.00IC528
GEPI1.470.00IC908
GEPI1.500.10IC08
GEPI1.500.10IC528
GEPI1.500.10IC908
GEPI1.570.15IC08
GEPI1.570.15IC528
GEPI1.570.15IC908
GEPI1.700.05IC08
GEPI1.700.05IC528
GEPI1.700.05IC908
GEPI1.780.15IC08
GEPI1.780.15IC528
GEPI1.780.15IC908
GEPI1.850.10IC08
GEPI1.850.10IC528
GEPI1.850.10IC908
GEPI1.960.10IC08
GEPI1.960.10IC528
GEPI1.960.10IC908
GEPI1.960.15IC528
GEPI1.960.15IC908
GEPI2.000.10IC08
GEPI2.000.10IC528
GEPI2.000.10IC908
GEPI2.001.00IC08
GEPI2.001.00IC528
GEPI2.001.00IC908
GEPI2.220.10IC08
GEPI2.220.10IC528
GEPI2.220.10IC908
GEPI2.220.15IC528
GEPI2.390.10IC528
GEPI2.390.15IC08
GEPI2.390.15IC528
GEPI2.390.15IC908
GEPI2.470.20IC08
GEPI2.470.20IC528
GEPI2.470.20IC908
GEPI2.500.10IC528
GEPI2.500.20IC08
GEPI2.500.20IC528
GEPI2.500.20IC908
GEPI2.700.20IC08
GEPI2.700.20IC528
GEPI2.700.20IC908
GEPI3.000.20IC08
GEPI3.000.20IC528
GEPI3.000.20IC908
GEPI3.001.50IC08
GEPI3.001.50IC528
GEPI3.001.50IC908
GEPI3.180.20IC528
GEPI3.180.20IC908
GEPI3.181.59IC08
GEPI3.181.59IC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Nose R Groove Width (For Grooving / Parting) Dimension / R
(mm)
Dimension / Tmax
(mm)
Material Type Dimension / M
(mm)

฿ 911.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.00(±0.02)0.10(±0.03)1.6IC08Ultra-fine particulate carbide1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.00(±0.02)0.10(±0.03)1.6IC528PVD Coating1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.00(±0.02)0.10(±0.03)1.6IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.04(±0.02)0.00(±0.03)1.6IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.04(±0.02)0.00(±0.03)1.6IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.04(±0.02)0.00(±0.03)1.6IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.20(±0.02)0.00(±0.03)1.8IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.20(±0.02)0.00(±0.03)1.8IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.20(±0.02)0.00(±0.03)1.8IC908PVD Coating1.8

฿ 799.78

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.25(±0.02)0.10(±0.03)2IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.25(±0.02)0.10(±0.03)2IC528PVD Coating1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.25(±0.02)0.10(±0.03)2IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.40(±0.02)0.00(±0.03)2IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.40(±0.02)0.00(±0.03)2IC528PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.40(±0.02)0.00(±0.03)2IC908PVD Coating1.8

฿ 799.78

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.47(±0.02)0.00(±0.03)2IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.47(±0.02)0.00(±0.03)2IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.47(±0.02)0.00(±0.03)2IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.50(±0.02)0.10(±0.03)2IC08Ultra-fine particulate carbide1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.50(±0.02)0.10(±0.03)2IC528PVD Coating1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.50(±0.02)0.10(±0.03)2IC908PVD Coating1.8

฿ 799.78

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)0.15(±0.03)2IC08Ultra-fine particulate carbide1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)0.15(±0.03)2IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.57(±0.02)0.15(±0.03)2IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.70(±0.02)0.05(±0.03)2.5IC08Ultra-fine particulate carbide1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.70(±0.02)0.05(±0.03)2.5IC528PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.70(±0.02)0.05(±0.03)2.5IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.78(±0.02)0.15(±0.03)2.5IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.78(±0.02)0.15(±0.03)2.5IC528PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.78(±0.02)0.15(±0.03)2.5IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.85(±0.02)0.10(±0.03)2.5IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.85(±0.02)0.10(±0.03)2.5IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.85(±0.02)0.10(±0.03)2.5IC908PVD Coating1.8

฿ 799.78

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)0.10(±0.03)2.5IC08Ultra-fine particulate carbide1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)0.10(±0.03)2.5IC528PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)0.10(±0.03)2.5IC908PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)0.15(±0.03)2.5IC528PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers1.96(±0.02)0.15(±0.03)2.5IC908PVD Coating1.8

฿ 911.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)0.10(±0.03)-IC08Ultra-fine particulate carbide1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)0.10(±0.03)-IC528PVD Coating1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)0.10(±0.03)-IC908PVD Coating1.8

฿ 838.37

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)1.00(±0.05)-IC08Ultra-fine particulate carbide1.8

฿ 1,273.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)1.00(±0.05)-IC528PVD Coating1.8

฿ 1,273.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.00(±0.02)1.00(±0.05)-IC908PVD Coating1.8

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.22(±0.02)0.10(±0.03)-IC08Ultra-fine particulate carbide1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.22(±0.02)0.10(±0.03)-IC528PVD Coating1.8

฿ 1,185.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.22(±0.02)0.10(±0.03)-IC908PVD Coating1.8

฿ 1,030.75

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.22(±0.02)0.15(±0.03)-IC528PVD Coating1.8

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.39(±0.02)0.10(±0.03)-IC528PVD Coating2.2

฿ 841.91

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.39(±0.02)0.15(±0.03)-IC08Ultra-fine particulate carbide2.2

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.39(±0.02)0.15(±0.03)-IC528PVD Coating2.2

฿ 1,083.80

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers2.39(±0.02)0.15(±0.03)-IC908PVD Coating2.2

฿ 838.37

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.47(±0.02)0.20(±0.03)-IC08Ultra-fine particulate carbide2.2

฿ 1,126.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.22.47(±0.02)0.20(±0.03)-IC528PVD Coating2.2

฿ 1,069.34

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.47(±0.02)0.20(±0.03)-IC908PVD Coating2.2

฿ 1,126.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers2.50(±0.02)0.10(±0.03)-IC528PVD Coating2.2

฿ 958.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.50(±0.02)0.20(±0.03)-IC08Ultra-fine particulate carbide2.2

฿ 1,231.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.22.50(±0.02)0.20(±0.03)-IC528PVD Coating2.2

฿ 1,231.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.50(±0.02)0.20(±0.03)-IC908PVD Coating2.2

฿ 883.64

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.70(±0.02)0.20(±0.03)-IC08Ultra-fine particulate carbide2.2

฿ 1,069.34

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.22.70(±0.02)0.20(±0.03)-IC528PVD Coating2.2

฿ 1,231.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.22.70(±0.02)0.20(±0.03)-IC908PVD Coating2.2

฿ 958.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.00(±0.02)0.20(±0.03)-IC08Ultra-fine particulate carbide2.2

฿ 1,231.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.23.00(±0.02)0.20(±0.03)-IC528PVD Coating2.2

฿ 1,231.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.00(±0.02)0.20(±0.03)-IC908PVD Coating2.2

฿ 964.67

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3.00(±0.02)1.50(±0.05)-IC08Ultra-fine particulate carbide2.2

฿ 1,324.00

ICR INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers3.00(±0.02)1.50(±0.05)-IC528PVD Coating2.2

฿ 1,324.00

ICR INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3.00(±0.02)1.50(±0.05)-IC908PVD Coating2.2

฿ 1,069.34

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.23.18(±0.02)0.20(±0.03)-IC528PVD Coating2.2

฿ 1,126.13

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy0.23.18(±0.02)0.20(±0.03)-IC908PVD Coating2.2

฿ 914.96

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3.18(±0.02)1.59(±0.05)-IC08Ultra-fine particulate carbide2.2

฿ 1,145.93

ICR INSERTS 10 Piece(s) 5 Day(s) Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyOthers3.18(±0.02)1.59(±0.05)-IC908PVD Coating2.2

Loading...

  1. 1

Basic Information

Shape Others Use Outer Diameter / Inner Diameter No. of Usable Corners 2
Breaker Application Finish Preferred Hand No Preferred Hand Outer Diameter / Inner Diameter (For Tapping) Minor Diameter
Detail Type GEPI (outer periphery grinding type tip)