1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adapter for Cut Grip Inner Diameter Grooving Holder

Adapter for Cut Grip Inner Diameter Grooving Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,422.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR grooving and multi-function tool.

 
Part Number
GAIR322
GEAIR252
GEAIR253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Protrusion Length (L/D) Detail Type W Chip Width
(mm)
Applicable Tip Size A
(mm)
Dimension S2
(mm)

฿ 5,699.00

ICR HOLDER 1 Piece(s) 40 Day(s) 323GAIR/L1.5-2.1GIPI GIFI GIMIY GINI1.23.80

฿ 5,422.00

ICR HOLDER 1 Piece(s) 40 Day(s) 254GEAIR/L1.9-2.4GEMI GEPI1.63.40

฿ 5,422.00

ICR HOLDER 1 Piece(s) 40 Day(s) 254GEAIR/L2.4-3.0GEMI GEPI2.03.60

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Preferred Hand Right Handed
Clamp Shape Clamp On Oil Hole Presence None Use Grooving / Turning