1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut Grip Inner Diameter Grooving Holder GHAIR/L (Boring Bar for Adapter)

Cut Grip Inner Diameter Grooving Holder GHAIR/L (Boring Bar for Adapter)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR grooving and multi-function tool.

 
Part Number
GHAIR2525SALE
GHAIR3225SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLink Diameter Size L1
(mm)
Size H
(mm)
Dimension F
(mm)
Seal

฿ 16,899.00

฿ 15,547.08

ICR HOLDER 1 Piece(s) 15 Day(s) 252511.517PL-25

฿ 17,889.00

฿ 16,457.88

ICR HOLDER 1 Piece(s) 40 Day(s) 323214.520.5PL-32

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Minimum Processing Diameter 25 Use Minor Diameter
Preferred Hand Right Handed Clamp Shape Clamp On Overall Length L1 200
Oil Hole Presence None Detail Type GHAIR/L Use Grooving / Turning
Dimension S1(mm) 2.4 Compatible Adapter GEAIR/L25 Screw SR16-236/P
Torx Keys T-15/5