(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Multi-function tool.
Double clamp type.
GEHIMR/L (no support).
[Applications]
For inner diameter grooving. , etc.
Part Number |
---|
GEHIMR1013 |
GEHIMR1214 |
GEHIMR1613 |
GEHIMR1614 |
GEHIMR1616 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Overall Length L1 | Link Diameter | Size L1 (mm) | Size H (mm) | Dimension F (mm) | Cutting Oil Hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,970.00 ฿ 12,852.40 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 12.5 | 125 | 10 | 25 | 5.0 | 7.6 | φ3.5 | ||
฿ 13,970.00 ฿ 12,852.40 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 14 | 150 | 12 | 35 | 6.0 | 9 | φ6.0 | ||
฿ 13,970.00 ฿ 12,852.40 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 12.5 | 125 | 16 | 20 | 7.5 | 10.6 | φ6.0 | ||
฿ 13,970.00 ฿ 12,852.40 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 14 | 125 | 16 | 25 | 7.5 | 10.9 | PL-16(M6) | ||
฿ 13,970.00 ฿ 12,852.40 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 16 | 160 | 16 | 40 | 7.5 | 10.5 | PL-16(M6) |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Protrusion Length (L/D) | 2.5 | Oil Hole Presence | Included |
Detail Type | GEHIMR/L (Without support) | W Chip Width(mm) | <1.9 | Applicable Tip | GEMI GEPI |
Use | Grooving / Turning |
How can we improve?
How can we improve?