Cut Grip Outer Diameter / End Face Processing Holder (Slant Type)

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Applicable Tip Shape: Others
- Detail Type: GHDRS/LS
- Clamp Shape: Double Clamp
- Preferred Hand: Left Handed/Right Handed
- Shank width(mm): 20/25
- Screw: SR-M5X25/SR-M6X25/SR-M5X20/SR-M6X20
- Wrench: HW 4.0/HW 5.0