1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work) (Part Number)

ICR INSERTS

Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 503.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight Type for Cutting Off

 
Part Number
GIM2.2J8RAIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Usable Corners Work Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Dimension / K°
(°)
Breaker

฿ 596.00

ICR INSERTS 10 Piece(s) 40 Day(s) 1Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2(±0.05)GIM0.17(±0.05)IC908PVD CoatingJ

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Processing Applications Parting / Deep Grooving

Please check the type/dimensions/specifications of the part GIM2.2J8RAIC908 in the Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work) series.

Products with similar specification

Part Number
GDMW2.4IC808
GDMW2.4IC908
GIM2.2J8RAIC20
GIM2.2JIC20
GIM2.2JIC328
GIM2.2JIC354
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNo. of Usable Corners Work Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Dimension / K°
(°)
Breaker

฿ 1,047.00

10 Piece(s) 40 Day(s) 2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy-Others2.4(±0.05)GDMW (for outer diameter machining)0.18IC808PVD Coating--

฿ 990.00

10 Piece(s) 15 Day(s) 2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy-Others2.4(±0.05)GDMW (for outer diameter machining)0.18IC908PVD Coating--

฿ 503.00

10 Piece(s) 40 Day(s) 1Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers2.2(±0.05)GIM0.17(±0.05)IC20CarbideJ

฿ 503.00

10 Piece(s) 15 Day(s) 1Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy-Others2.2(±0.05)GIM0.17(±0.05)IC20Carbide-J

฿ 596.00

10 Piece(s) 15 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy-Others2.2(±0.05)GIM0.17(±0.05)IC328PVD Coating-J

฿ 596.00

10 Piece(s) 40 Day(s) 1Steel / Stainless Steel-Others2.2(±0.05)GIM0.17(±0.05)IC354PVD Coating-J