(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Straight Type for Cutting Off
Part Number |
---|
GIM2.2JS15RAIC20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | No. of Usable Corners | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Material | Type | Dimension / K° (°) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 503.00 | ICR INSERTS | 10 Piece(s) | 40 Day(s) | 1 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 2.2(±0.05) | GIM | 0.02(±0.05) | IC20 | Carbide | 15° | JS |
Loading...
Shape | Others | Use | Grooving / Parting | Outer Diameter / Inner Diameter (For Tapping) | Major Diameter |
---|---|---|---|---|---|
Processing Applications | Parting / Deep Grooving |
Please check the type/dimensions/specifications of the part GIM2.2JS15RAIC20 in the Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work) series.
Part Number |
---|
GDMW2.4IC808 |
GDMW2.4IC908 |
GIM2.2J8RAIC20 |
GIM2.2JS15RAIC328 |
GIM2.2JS15RAIC354 |
GIM2.2JS15RAIC908 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | No. of Usable Corners | Work Material | Preferred Hand | Nose R | Groove Width (For Grooving / Parting) | Detail Type | Dimension / R (mm) | Material | Type | Dimension / K° (°) | Breaker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,047.00 | 10 Piece(s) | 40 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | - | Others | 2.4(±0.05) | GDMW (for outer diameter machining) | 0.18 | IC808 | PVD Coating | - | - | ||
฿ 990.00 | 10 Piece(s) | 15 Day(s) | 2 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | - | Others | 2.4(±0.05) | GDMW (for outer diameter machining) | 0.18 | IC908 | PVD Coating | - | - | ||
฿ 503.00 | 10 Piece(s) | 40 Day(s) | 1 | Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 2.2(±0.05) | GIM | 0.17(±0.05) | IC20 | Carbide | 8° | J | ||
฿ 596.00 | 10 Piece(s) | 40 Day(s) | 1 | Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 2.2(±0.05) | GIM | 0.02(±0.05) | IC328 | PVD Coating | 15° | JS | ||
฿ 596.00 | 10 Piece(s) | 40 Day(s) | 1 | Steel / Stainless Steel | Right Handed | Others | 2.2(±0.05) | GIM | 0.02(±0.05) | IC354 | PVD Coating | 15° | JS | ||
฿ 596.00 | 10 Piece(s) | 15 Day(s) | 1 | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Right Handed | Others | 2.2(±0.05) | GIM | 0.02(±0.05) | IC908 | PVD Coating | 15° | JS |
How can we improve?
How can we improve?