1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work) (Part Number)

ICR INSERTS

Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 432.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Straight Type for Cutting Off

 
Part Number
GIM3J8RAIC20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNo. of Usable Corners Work Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Dimension / K°
(°)
Breaker

฿ 503.00

ICR INSERTS 10 Piece(s) 10 Day(s) 1Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)GIMRA0.25(±0.05)IC20CarbideJ

Loading...

  1. 1

Basic Information

Shape Others Use Grooving / Parting Outer Diameter / Inner Diameter (For Tapping) Major Diameter
Processing Applications Parting / Deep Grooving

Please check the type/dimensions/specifications of the part GIM3J8RAIC20 in the Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work) series.

Products with similar specification

Part Number
GDMW2.4IC808
GDMW2.4IC830
GDMW2.4IC908
GIM3J8RAIC328
GIM3J8RAIC354
GIM3J8RAIC908
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNo. of Usable Corners Work Material Preferred Hand Nose R Groove Width (For Grooving / Parting) Detail Type Dimension / R
(mm)
Material Type Dimension / K°
(°)
Breaker

฿ 1,047.00

10 Piece(s) 10 Day(s) 2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy-Others2.4(±0.05)GDMW (for outer diameter machining)0.18IC808PVD Coating--

฿ 873.35

10 Piece(s) 5 Day(s) 2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy-Others2.4(±0.05)GDMW (for outer diameter machining)0.18IC830PVD Coating--

฿ 990.00

10 Piece(s) 10 Day(s) 2Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy-Others2.4(±0.05)GDMW (for outer diameter machining)0.18IC908PVD Coating--

฿ 596.00

10 Piece(s) 10 Day(s) 1Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)GIMRA0.25(±0.05)IC328PVD CoatingJ

฿ 596.00

10 Piece(s) 10 Day(s) 1Steel / Stainless SteelRight HandedOthers3.0(±0.05)GIMRA0.25(±0.05)IC354PVD CoatingJ

฿ 596.00

10 Piece(s) 10 Day(s) 1Steel / Stainless Steel / Heat-Resistant Alloy, Titanium AlloyRight HandedOthers3.0(±0.05)GIMRA0.25(±0.05)IC908PVD CoatingJ