Cut Grip Outer Diameter / End Face Processing Chip (Straight Type for Cutting Work)

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Shape: Others
- Use: Grooving/Parting
- Outer Diameter/Inner Diameter (For Tapping): Major Diameter
- Processing Applications: Parting/Deep Grooving
- Nose R: 0.2/0.4/others
- Preferred Hand: Left Handed/Right Handed/-
- No. of Usable Corners: 1/2
- Type: Carbide/Cermet/PVD Coating