(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR thread-cutting tool.
Part Number |
---|
16ERM14WIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Outer Diameter / Inner Diameter (For Tapping) | No. of Teeth (For Tapping) | Detail Type | Dimension / r (mm) | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 553.00 | ICR INSERTS | 5 Piece(s) | 15 Day(s) | Others | Major Diameter | 14 | W (for outer thread) | 0.24 | 9.525 | M | 16 | 1 | 1.2 |
Loading...
Shape | T (Triangular) | Use | Tapping | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Thread Type (For Tapping) | Wit 55° | Material | IC908 | Type | PVD Coating |
Processing Applications | Threading |
Please check the type/dimensions/specifications of the part 16ERM14WIC908 in the Whitworth Threading Tip (W) Finished Blade Type with (Flat Cutting Edge) series.
Part Number |
---|
11IR19WIC908 |
16ER10WIC908 |
16ER11WIC908 |
16ERM16WIC908 |
16ERM19WIC908 |
16IR10WIC908 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nose R | Outer Diameter / Inner Diameter (For Tapping) | No. of Teeth (For Tapping) | Detail Type | Dimension / r (mm) | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 834.00 | 5 Piece(s) | 15 Day(s) | Others | Minor Diameter | 19 | W (for inner thread) | 0.15 | 6.35 | - | 11 | 0.8 | 1 | ||
฿ 732.84 | 5 Piece(s) | 5 Day(s) | Others | Major Diameter | 10 | W (for outer thread) | 0.31 | 9.525 | - | 16 | 1.1 | 1.5 | ||
฿ 834.00 | 5 Piece(s) | 15 Day(s) | Others | Major Diameter | 11 | W (for outer thread) | 0.27 | 9.525 | - | 16 | 1.1 | 1.5 | ||
฿ 553.00 | 5 Piece(s) | 40 Day(s) | 0.2 | Major Diameter | 16 | W (for outer thread) | 0.2 | 9.525 | M | 16 | 0.9 | 1.1 | ||
฿ 553.00 | 5 Piece(s) | 40 Day(s) | Others | Major Diameter | 19 | W (for outer thread) | 0.16 | 9.525 | M | 16 | 0.8 | 1 | ||
฿ 732.84 | 5 Piece(s) | 5 Day(s) | Others | Minor Diameter | 10 | W (for inner thread) | 0.31 | 9.525 | - | 16 | 1.1 | 1.5 |
How can we improve?
How can we improve?