1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Whitworth Threading Tip (W) Finished Blade Type with (Flat Cutting Edge) (Part Number)

ICR INSERTS

Whitworth Threading Tip (W) Finished Blade Type with (Flat Cutting Edge)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 553.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR thread-cutting tool.

 
Part Number
16ERM16WIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Outer Diameter / Inner Diameter (For Tapping) No. of Teeth (For Tapping) Detail Type Dimension / r
(mm)
Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 553.00

ICR INSERTS 5 Piece(s) 40 Day(s) 0.2Major Diameter16W (for outer thread)0.29.525M160.91.1

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Tapping No. of Usable Corners 3
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Thread Type (For Tapping) Wit 55° Material IC908 Type PVD Coating
Processing Applications Threading

Please check the type/dimensions/specifications of the part 16ERM16WIC908 in the Whitworth Threading Tip (W) Finished Blade Type with (Flat Cutting Edge) series.

Products with similar specification

Part Number
16ER12WIC908
16ER14WIC908
16ER16WIC908
16ERM19WIC908
16IR11WIC908
16IR12WIC908
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNose R Outer Diameter / Inner Diameter (For Tapping) No. of Teeth (For Tapping) Detail Type Dimension / r
(mm)
Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 834.00

5 Piece(s) 15 Day(s) OthersMajor Diameter12W (for outer thread)0.259.525-161.11.5

฿ 834.00

5 Piece(s) 15 Day(s) OthersMajor Diameter14W (for outer thread)0.219.525-1611.2

฿ 834.00

5 Piece(s) 40 Day(s) OthersMajor Diameter16W (for outer thread)0.189.525-160.91.1

฿ 553.00

5 Piece(s) 40 Day(s) OthersMajor Diameter19W (for outer thread)0.169.525M160.81

฿ 834.00

5 Piece(s) 15 Day(s) OthersMinor Diameter11W (for inner thread)0.279.525-161.11.5

฿ 834.00

5 Piece(s) 15 Day(s) OthersMinor Diameter12W (for inner thread)0.259.525-161.11.4