(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
3 to 6-flute, coarse-pitch, helix angle 30°/ 38°, medium flute length
Part Number |
---|
ERF160A324C16IC900 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ1) (mm) | Chamfering C |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,831.00 ฿ 11,804.52 | ICR SOLID CARBIDE END MILLS | 1 Piece(s) | 40 Day(s) | 16 | 32 | 4 | 16 | 92 | 44 | 0.5 |
Loading...
Work Material | General Steel / Heat-Treated Steel | Type | Roughing | Coating | TiAlN |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk | Flute Shape | C Surface | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Detail Type | ERF | Shank Type | Cylinder | Use | General Purpose/Alloy Steel/for Stainless Steel/Multi-Tool Specification |
Features | 3 to 6-flute, coarse-pitch, helix angle 30°/ 38°, medium flute length | Material | IC900 |
Please check the type/dimensions/specifications of the part ERF160A324C16IC900 in the Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ERF, 3-6 Flute, Coarse, Screw Angle 30°/38°, Medium Flute Length series.
Part Number |
---|
ERF050E103C06IC900 |
ERF060E133C06IC900 |
ERF080E203C08IC900 |
ERF100A224C10IC900 |
ERF120A254C12IC900 |
ERF200A384C20IC900 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Number of Flutes (sheet) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Length Under Neck (ℓ1) (mm) | Chamfering C |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,116.00 | 1 Piece(s) | 15 Day(s) | 5 | 10 | 3 | 6 | 57 | 17 | 0.30 | ||
฿ 4,212.00 | 1 Piece(s) | 15 Day(s) | 6 | 13 | 3 | 6 | 57 | 21 | 0.30 | ||
฿ 4,985.00 | 1 Piece(s) | 15 Day(s) | 8 | 20 | 3 | 8 | 63 | 28 | 0.30 | ||
฿ 7,172.00 | 1 Piece(s) | 15 Day(s) | 10 | 22 | 4 | 10 | 72 | 30 | 0.30 | ||
฿ 8,103.00 | 1 Piece(s) | 40 Day(s) | 12 | 25 | 4 | 12 | 83 | 37 | 0.40 | ||
฿ 20,129.00 | 1 Piece(s) | 40 Day(s) | 20 | 38 | 4 | 20 | 104 | 55 | 0.5 |
How can we improve?
How can we improve?