1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ECR, 4-7 Flute, Coarse, Screw Angle 45°, Medium Flute Length (2 X D) (ECRB4M0612C0657IC900)

ICR SOLID CARBIDE END MILLS

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ECR, 4-7 Flute, Coarse, Screw Angle 45°, Medium Flute Length (2 X D) (ECRB4M0612C0657IC900)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4-7 Flutes, Coarse Pitch, 45° Torsion Angle

 
Part Number
ECRB4M0612C0657IC900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Chamfering C

฿ 5,016.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 61246570.25

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel Type Roughing Coating TiAlN
Processing Applications Groove Flute Shape C Surface Torsion Angle (θ) Powerful Helix (45° to 60°)
Detail Type ECR Corner R - Use For Coarse Machining/High Rake Angle/SUS/For Difficult-to-Cut Material
Features 4-7 blades for defects spiral angle 45° medium blade length (2XD) Material IC900