1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iscar Carbide Solid End Mill (Finish Red), Ultra Fine Particle Carbide End Mill, EFS-B44, 4 Flutes (2 flutes for coarse + 2 flutes for finishing), Screw Angle 45°, Medium Flute Length (Part Number)

Iscar Carbide Solid End Mill (Finish Red), Ultra Fine Particle Carbide End Mill, EFS-B44, 4 Flutes (2 flutes for coarse + 2 flutes for finishing), Screw Angle 45°, Medium Flute Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,273.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

4-Flute (2 Roughing Flutes + 2 Finishing Flutes), Torsion Angle 45°, Medium Length Blade

 
Part Number
EFSB440614C0657IC900
EFSB441022C1072IC900
EFSB441226C1283IC900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
Chamfering C

฿ 5,273.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 6146570.25

฿ 9,003.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 102210720.30

฿ 10,161.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 122612830.40

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel Number of Flutes(sheet) 4 Type Square
Coating TiAlN Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting / Countersunk Flute Shape C Surface
Torsion Angle (θ) Powerful Helix (45° to 60°) Detail Type EFS-B44... Features 4-Flute (2 Blades for Tough Cutting + 2 Blades for Finishing), Torsion Angle 45°, Medium Length Blade
Material IC900