1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (for difficult to cut material, high hardness material processing), ECH, 6 Flutes, with Central Flute, Screw Angle 45°, Medium Flute

ICR SOLID CARBIDE END MILLS

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (for difficult to cut material, high hardness material processing), ECH, 6 Flutes, with Central Flute, Screw Angle 45°, Medium Flute
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,534.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6 blade end mill, with middle blade, 45° angle of torsion, medium blade length

 
Part Number
ECH080B206C08IC900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,534.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 8 Work Material General Steel / Heat-Treated Steel Flute Length (ℓ)(mm) 20
Number of Flutes(sheet) 6 Type Square Coating TiAlN
Link Diameter (d)(mm) 8 Overall Length (L)(mm) 63 Processing Applications Flat Surface / Side Surface
Torsion Angle (θ) Powerful Helix (45° to 60°) Detail Type ECH Use For heat-resistant alloy / material with very hard finishing
Features 6 Blade End Mill, with Middle Blade, 45° Angle of Torsion, Medium Blade Length Material IC900

Please check the type/dimensions/specifications of the part ECH080B206C08IC900 in the Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (for difficult to cut material, high hardness material processing), ECH, 6 Flutes, with Central Flute, Screw Angle 45°, Medium Flute series.