1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (standard), EC, 4 Flutes, with Central Flute, Screw Angle 45°, Medium Flute Length

ICR SOLID CARBIDE END MILLS

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (standard), EC, 4 Flutes, with Central Flute, Screw Angle 45°, Medium Flute Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,143.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With center cutting edge, medium blade length

 
Part Number
EC100B224C10IC900
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,143.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 10 Work Material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium Flute Length (ℓ)(mm) 22
Number of Flutes(sheet) 4 Type Square Coating TiAlN
Link Diameter (d)(mm) 10 Overall Length (L)(mm) 72 Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting
Torsion Angle (θ) Powerful Helix (45° to 60°) Detail Type EC Features 4-flute, with center blade, torsion angle 45 °, medium blade length
Material IC900

Please check the type/dimensions/specifications of the part EC100B224C10IC900 in the Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill (standard), EC, 4 Flutes, with Central Flute, Screw Angle 45°, Medium Flute Length series.