(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With center cutting edge, torsion angle 30°/45°, medium blade length
Flute Diameter (D)(φ) | 2 | Work Material | General Steel / Heat-Treated Steel / Stainless Steel | Flute Length (ℓ)(mm) | 7 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 2 | Type | Square | Coating | TiCN |
Link Diameter (d)(mm) | 6 | Overall Length (L)(mm) | 57 | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Detail Type | EC | Features | 2 blades, with center cutting edge, torsion angle 30°/45°, medium blade length |
Material | IC300 |
How can we improve?
How can we improve?