1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ECA, 2 Flutes, for Aluminum Processing, with Central Flute, Screw Angle 45°/55°, Medium Flute Length

ICR SOLID CARBIDE END MILLS

Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ECA, 2 Flutes, for Aluminum Processing, with Central Flute, Screw Angle 45°/55°, Medium Flute Length
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,476.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-Flute, for Aluminum Machining, with Center Blade, Torsion Angle 45°/55°, Medium Blade Length

 
Part Number
ECA060B162C06IC08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,476.00

ICR SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 6 Work Material Aluminum / Titanium Flute Length (ℓ)(mm) 16
Number of Flutes(sheet) 2 Type Square Coating TiAlN
Link Diameter (d)(mm) 6 Overall Length (L)(mm) 57 Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting
Torsion Angle (θ) Powerful Helix (45° to 60°) Detail Type ECA Torsion Angle Torsional Angle 45°
Use Special design for machining aluminum Features 2 blades, for aluminum processing, with center cutting edge, torsion angle 45°/55°, medium blade length Material IC08

Please check the type/dimensions/specifications of the part ECA060B162C06IC08 in the Iscar Carbide Solid End Mill, Ultra Fine Particle Carbide End Mill, ECA, 2 Flutes, for Aluminum Processing, with Central Flute, Screw Angle 45°/55°, Medium Flute Length series.