(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
HAI boring bar can be used for both right- and left-handed adapters.
Part Number |
---|
HAI20 |
HAI25C |
HAI32C |
HAI40C |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length L1 | Link Diameter | Size H (mm) | Dimension Fh (mm) | Seal |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,751.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 130 | 20(g7) | 9 | 0.5 | ― | ||
฿ 18,205.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 150 | 25(g7) | 11.5 | 3.0 | PL-25 | ||
฿ 19,353.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 200 | 32(g7) | 14.5 | 6.5 | PL-32 | ||
฿ 20,302.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 250 | 40(g7) | 18 | 10.5 | PL-40 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Preferred Hand | Right Handed |
---|---|---|---|---|---|
Clamp Shape | Double Clamp | Oil Hole Presence | Included | Detail Type | HAI |
Size L1(mm) | 35.5 | Compatible Adapter | HFAIR/L HGAIR/L | Screw | SR 14-519 |
Torx Keys | T-20/3 |
How can we improve?
How can we improve?