Adapter (For MAH/MAHP) GAM-N/R/L GAD

Brand :
ISCAR
Caution
Product Description
[Specifications]
- Applicable Tip Shape: Others
- Use: Size L (mm): 34.5
- Major Diameter: 34.5
- Clamp Shape: Others
- Preferred Hand: No Preferred Hand
- Detail Type: GAD (Type with jaw)/GAM N/R/L (Type without jaw)