1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Adapter HFPAD-5/6-R/L-T

Adapter HFPAD-5/6-R/L-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR tool for end face grooving.

 
Part Number
HFPAD5L50T14
HFPAD5R40T14
HFPAD5R50T14
HFPAD5R75T14
HFPAD5R110T14
HFPAD5R200T20
HFPAD6R60T14
HFPAD6R100T20
HFPAD6R200T20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size L1
(mm)
Size B
(mm)
W Chip Width
(mm)
Dimension φDmax
(mm)
Applicable Tip

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 50Left Handed40.514166.3575HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 40Right Handed40.514166.3550HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 50Right Handed40.514166.3575HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 75Right Handed40.514166.35110HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 110Right Handed40.514166.35200HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 200Right Handed45.520216.65800HFPR/L 5… GRIP 5...Y DGN 5003 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 60Right Handed40.514166.86100HFPR/L 6… GRIP 6...Y DGN 6303 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 100Right Handed45.520216.86200HFPR/L 6… GRIP 6...Y DGN 6303 C/J

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 200Right Handed45.520217.16HFPR/L 6… GRIP 6...Y DGN 6303 C/J

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Clamp Shape Clamp On
Oil Hole Presence None Detail Type HFPAD...R/L Dimension F2(mm) 4.5