1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adapter HFPAD-3/4-R/L-T (Part Number)

ICR HOLDER

Adapter HFPAD-3/4-R/L-T
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,779.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Tool for flange grooving.
Clamp on type.
[Applications]
Flange grooving. , etc.

 
Part Number
HFPAD4R58T14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size L1
(mm)
Size B
(mm)
W Chip Width
(mm)
Dimension φDmax
(mm)
Applicable Tip Dimension F2
(mm)

฿ 5,779.00

ICR HOLDER 1 Piece(s) 40 Day(s) 58Right Handed40.514165.8488HFPR/L 4... GRIP 4...Y DGN 4003 C/J4.5

Loading...

  1. 1

Basic Information

Applicable Tip Shape Others Use Minor Diameter Clamp Shape Clamp On
Oil Hole Presence None Detail Type HFPAD...R/L

Please check the type/dimensions/specifications of the part HFPAD4R58T14 in the Adapter HFPAD-3/4-R/L-T series.

Products with similar specification

Part Number
HFPAD3L65T18
HFPAD3R115T18
HFPAD3R25T10
HFPAD3R30T10
HFPAD3R40T10
HFPAD4R88T14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMinimum Processing Diameter Preferred Hand Overall Length L1 Protrusion Length (L/D) Size L1
(mm)
Size B
(mm)
W Chip Width
(mm)
Dimension φDmax
(mm)
Applicable Tip Dimension F2
(mm)

฿ 5,779.00

1 Piece(s) 15 Day(s) 65Left Handed43.518195.83115GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter)4.8

฿ 5,779.00

1 Piece(s) 15 Day(s) 115Right Handed43.518195.83400GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter)4.8

฿ 5,779.00

1 Piece(s) 15 Day(s) 25Right Handed39.510155.8330GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter)4.8

฿ 5,779.00

1 Piece(s) 40 Day(s) 30Right Handed39.510155.8340GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter)4.8

฿ 5,779.00

1 Piece(s) 15 Day(s) 40Right Handed39.510155.8365GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter)4.8

฿ 5,779.00

1 Piece(s) 15 Day(s) 88Right Handed40.514165.84175HFPR/L 4... GRIP 4...Y DGN 4003 C/J4.5