(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Tool for flange grooving.
Clamp on type.
[Applications]
Flange grooving. , etc.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Minimum Processing Diameter | Preferred Hand | Overall Length L1 | Protrusion Length (L/D) | Size L1 (mm) | Size B (mm) | W Chip Width (mm) | Dimension φDmax (mm) | Applicable Tip | Dimension F2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 65 | Left Handed | 43.5 | 18 | 19 | 5.8 | 3 | 115 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 115 | Left Handed | 43.5 | 18 | 19 | 5.8 | 3 | 400 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 25 | Right Handed | 39.5 | 10 | 15 | 5.8 | 3 | 30 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 30 | Right Handed | 39.5 | 10 | 15 | 5.8 | 3 | 40 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 40 | Right Handed | 39.5 | 10 | 15 | 5.8 | 3 | 65 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 65 | Right Handed | 43.5 | 18 | 19 | 5.8 | 3 | 115 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 115 | Right Handed | 43.5 | 18 | 19 | 5.8 | 3 | 400 | GRIP 3...YHGN 3...HGPL 3...Y (Left hand adapter) | 4.8 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 58 | Left Handed | 40.5 | 14 | 16 | 5.8 | 4 | 88 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 88 | Left Handed | 40.5 | 14 | 16 | 5.8 | 4 | 175 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 175 | Left Handed | 45.5 | 20 | 21 | 6.5 | 4 | 800 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 25 | Right Handed | 40.5 | 10 | 16 | 5.8 | 4 | 31 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 31 | Right Handed | 40.5 | 10 | 16 | 5.8 | 4 | 44 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 44 | Right Handed | 40.5 | 14 | 16 | 5.8 | 4 | 58 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 58 | Right Handed | 40.5 | 14 | 16 | 5.8 | 4 | 88 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 15 Day(s) | 88 | Right Handed | 40.5 | 14 | 16 | 5.8 | 4 | 175 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 | ||
฿ 5,779.00 | ICR HOLDER | 1 Piece(s) | 40 Day(s) | 175 | Right Handed | 45.5 | 20 | 21 | 6.5 | 4 | 800 | HFPR/L 4... GRIP 4...Y DGN 4003 C/J | 4.5 |
Loading...
Applicable Tip Shape | Others | Use | Minor Diameter | Clamp Shape | Clamp On |
---|---|---|---|---|---|
Oil Hole Presence | None | Detail Type | HFPAD...R/L |
How can we improve?
How can we improve?