(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR thread-cutting tool.
Part Number |
---|
16ER8ACMEIC908 |
16IR8ACMEIC908 |
22ER5ACMEIC908 |
22ER6ACMEIC908 |
22IR5ACMEIC908 |
22IR6ACMEIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter / Inner Diameter (For Tapping) | No. of Teeth (For Tapping) | Detail Type | Dimension / d (mm) | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 880.62 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Major Diameter | 8 | ACME (for outer diameter thread) | 9.525 | 16 | 1.3 | 1.5 | ||
฿ 835.96 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Minor Diameter | 8 | ACME (for inner diameter thread) | 9.525 | 16 | 1.3 | 1.5 | ||
฿ 1,475.04 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Major Diameter | 5 | ACME (for outer diameter thread) | 12.7 | 22 | 2.0 | 2.3 | ||
฿ 1,475.04 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Major Diameter | 6 | ACME (for outer diameter thread) | 12.7 | 22 | 1.8 | 2.1 | ||
฿ 1,400.42 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Minor Diameter | 5 | ACME (for inner diameter thread) | 12.7 | 22 | 2.0 | 2.3 | ||
฿ 1,400.42 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Minor Diameter | 6 | ACME (for inner diameter thread) | 12.7 | 22 | 1.8 | 2.1 |
Loading...
Shape | T (Triangular) | Use | Tapping | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Nose R | Others | Thread Type (For Tapping) | Trapezoidal 29 ° | Material | IC908 |
Type | PVD Coating | Processing Applications | Threading |
How can we improve?
How can we improve?