1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ISO Meter Thread Cutting Tip (ISO) Finishing Blade (Flat Drag) (Part Number)

ICR INSERTS

ISO Meter Thread Cutting Tip (ISO) Finishing Blade (Flat Drag)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 497.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ISCAR thread-cutting tool.

 
Part Number
22IR3.50ISOIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNose R Outer Diameter / Inner Diameter (For Tapping) Pitch (For Tapping) Detail Type Dimension / r
(mm)
Material Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 1,412.00

ICR INSERTS 5 Piece(s) 15 Day(s) OthersMinor Diameter3.5For ISO Inner Diameter0.22IC90812.7-221.62.3

Loading...

  1. 1

Basic Information

Shape T (Triangular) Use Tapping No. of Usable Corners 3
Work Material Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy Breaker Application Finish Preferred Hand Right Handed
Thread Type (For Tapping) ISO Meter 60° Type PVD Coating Processing Applications Threading

Please check the type/dimensions/specifications of the part 22IR3.50ISOIC908 in the ISO Meter Thread Cutting Tip (ISO) Finishing Blade (Flat Drag) series.

Products with similar specification

Part Number
06IR1.00ISOIC228
06IR1.25ISOIC228
08IR0.50ISOIC228
08IR0.75ISOIC228
22IR4.00ISOIC908
22IR5.00ISOIC908
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNose R Outer Diameter / Inner Diameter (For Tapping) Pitch (For Tapping) Detail Type Dimension / r
(mm)
Material Dimension / d
(mm)
Tip Type Dimension / I
(mm)
Dimension / x
(mm)
Dimension / y
(mm)

฿ 911.00

5 Piece(s) 40 Day(s) OthersMinor Diameter1For ISO Inner Diameter0.05IC2283.969-60.50.6

฿ 911.00

5 Piece(s) 40 Day(s) OthersMinor Diameter1.25For ISO Inner Diameter0.07IC2283.969-60.60.6

฿ 798.57

5 Piece(s) 5 Day(s) OthersMinor Diameter0.5For ISO Inner Diameter0.03IC2284.763-60.60.5

฿ 839.50

5 Piece(s) 5 Day(s) OthersMinor Diameter0.75For ISO Inner Diameter0.04IC2284.763-60.60.5

฿ 1,412.00

5 Piece(s) 40 Day(s) OthersMinor Diameter4For ISO Inner Diameter0.25IC90812.7-221.62.4

฿ 1,286.37

5 Piece(s) 5 Day(s) OthersMinor Diameter5For ISO Inner Diameter0.32IC90812.7-221.72.5