(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR thread-cutting tool.
Part Number |
---|
16IRM2.00ISOIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Outer Diameter / Inner Diameter (For Tapping) | Pitch (For Tapping) | Detail Type | Dimension / r (mm) | Material | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 553.00 | ICR INSERTS | 5 Piece(s) | 15 Day(s) | Others | Minor Diameter | 2 | For ISO Inner Diameter | 0.12 | IC908 | 9.525 | M | 16 | 1 | 1.3 |
Loading...
Shape | T (Triangular) | Use | Tapping | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Thread Type (For Tapping) | ISO Meter 60° | Type | PVD Coating | Processing Applications | Threading |
Please check the type/dimensions/specifications of the part 16IRM2.00ISOIC908 in the ISO Meter Thread Cutting Tip (ISO) Finishing Blade (Flat Drag) series.
Part Number |
---|
06IR1.25ISOIC228 |
08IR0.50ISOIC228 |
08IR0.75ISOIC228 |
16IRM2.50ISOIC908 |
16IRM3.00ISOIC908 |
22ER3.50ISOIC908 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nose R | Outer Diameter / Inner Diameter (For Tapping) | Pitch (For Tapping) | Detail Type | Dimension / r (mm) | Material | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 911.00 | 5 Piece(s) | 40 Day(s) | Others | Minor Diameter | 1.25 | For ISO Inner Diameter | 0.07 | IC228 | 3.969 | - | 6 | 0.6 | 0.6 | ||
฿ 798.57 | 5 Piece(s) | 5 Day(s) | Others | Minor Diameter | 0.5 | For ISO Inner Diameter | 0.03 | IC228 | 4.763 | - | 6 | 0.6 | 0.5 | ||
฿ 839.50 | 5 Piece(s) | 5 Day(s) | Others | Minor Diameter | 0.75 | For ISO Inner Diameter | 0.04 | IC228 | 4.763 | - | 6 | 0.6 | 0.5 | ||
฿ 553.00 | 5 Piece(s) | 40 Day(s) | Others | Minor Diameter | 2.5 | For ISO Inner Diameter | 0.15 | IC908 | 9.525 | M | 16 | 1.1 | 1.5 | ||
฿ 553.00 | 5 Piece(s) | 40 Day(s) | Others | Minor Diameter | 3 | For ISO Inner Diameter | 0.18 | IC908 | 9.525 | M | 16 | 1.1 | 1.5 | ||
฿ 1,221.92 | 5 Piece(s) | 5 Day(s) | Others | Major Diameter | 3.5 | ISO For Outer Diameter Thread | 0.44 | IC908 | 12.7 | - | 22 | 1.6 | 2.3 |
How can we improve?
How can we improve?