(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
ISCAR thread-cutting tool.
Part Number |
---|
16IR1.75ISOIC908 |
16IRM1.75ISOIC908 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nose R | Outer Diameter / Inner Diameter (For Tapping) | Pitch (For Tapping) | Detail Type | Dimension / r (mm) | Material | Dimension / d (mm) | Tip Type | Dimension / I (mm) | Dimension / x (mm) | Dimension / y (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 834.00 | ICR INSERTS | 5 Piece(s) | 40 Day(s) | Others | Minor Diameter | 1.75 | For ISO Inner Diameter | 0.1 | IC908 | 9.525 | - | 16 | 0.9 | 1.2 | ||
฿ 522.03 | ICR INSERTS | 5 Piece(s) | 5 Day(s) | Others | Minor Diameter | 1.75 | For ISO Inner Diameter | 0.1 | IC908 | 9.525 | M | 16 | 0.9 | 1.2 |
Loading...
Shape | T (Triangular) | Use | Tapping | No. of Usable Corners | 3 |
---|---|---|---|---|---|
Work Material | Steel / Stainless Steel / Heat-Resistant Alloy, Titanium Alloy | Breaker Application | Finish | Preferred Hand | Right Handed |
Thread Type (For Tapping) | ISO Meter 60° | Type | PVD Coating | Processing Applications | Threading |
How can we improve?
How can we improve?