1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDI-SG (140° general-purpose drill head) (Part Number)

IDI-SG (140° general-purpose drill head)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,690.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
140° general-purpose drill bit.
Work material: P (Steel)
Tool Material: Carbide

 
Part Number
IDI075SGIC908
IDI080SGIC908
IDI085SGIC908
IDI090SGIC908
IDI095SGIC908
IDI100SGIC908
IDI105SGIC908
IDI110SGIC908
IDI120SGIC908
IDI125SGIC908
IDI130SGIC908
IDI140SGIC908
IDI145SGIC908
IDI150SGIC908
IDI160SGIC908
IDI170SGIC908
IDI180SGIC908
IDI190SGIC908
IDI200SGIC908
IDI210SGIC908
IDI220SGIC908
IDI230SGIC908
IDI240SGIC908
IDI250SGIC908
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTurning Diameter φd
(mm)
Dimension s
(mm)
Suitable Body

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 7.54.10DCM 075

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 84.10DCM 080

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 8.54.10DCM/DCT 085

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 94.30DCM 090

฿ 2,690.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 9.54.30DCM 095

฿ 2,834.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 105.20DCM/DCT 100

฿ 2,834.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 10.55.20DCM 105

฿ 2,834.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 115.50DCM 110

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 10 Day(s) 125.80DCM/DCT 120

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 12.55.80DCM 125

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 136.00DCM 130

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 146.90DCM/DCT 140

฿ 2,977.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 14.56.90DCM 145

฿ 3,299.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 157.40DCM 150

฿ 3,299.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 167.80DCM 160

฿ 3,299.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 178.00DCM/DCT 170

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 188.30DCM 180

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 198.60DCM 190

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 209.00DCM 200

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 15 Day(s) 219.30DCM/DCT 210

฿ 3,587.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 229.30DCM 220

฿ 4,089.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 239.80DCM 230

฿ 4,089.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 2410.00DCM 240

฿ 4,483.00

ICR INDEXABLE TOOLS 2 Piece(s) 40 Day(s) 2510.60DCM 250

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel Tool Material Type Carbide Coating Presence Included
Coating Type PVD Oil-Hole Presence None Detail Type IDI-SG (140° general-purpose drill head)
Detailed Coating Type IC908