HM90 F90AP Face Mill (Lead Angle 90°)

Brand :
ISCAR

Caution

    Product Description

    [Specifications]
    - Processing Applications: Flat Surface/Side Surface/Groove/Inclined Cutting
    - Mounting Method: Arbor Type
    - Available Length of Cut (Ad)(mm): 10
    - Detail Type: HM90 F90AP (10 mm cutting edge)
    - Weight(g): 360
    - Screw: SR 34-505/HG
    - Outer Diameter (D) (mm)(φ): 50
    - Total No. of Blades(sheet): 6
    - Link Diameter (d)(mm): 22
    - Applicable Tip: HELI 2000 HM90 APCR 1003/HM90 APCT 100/.HM90 APKT 1003/HELIMILL APCR 1003/APCT 1003/APKR 1003/APKT 1003/APKW 1003
    - Torx Blade + Handle: BLD T08/M7+SW4-SD

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HM90 F90AP Face Mill (Lead Angle 90°) | ISCAR | MISUMI Thailand